2 About the Breakout Board

The MPLAB® ICE 4 Breakout Board (AC244141) can be used to facilitate connections between the MPLAB ICE 4 in-circuit emulator and target, which other connectors do not provide.
Figure 2-1. MPLAB ICE 4 Breakout Board
Figure 2-2. MPLAB ICE 4 Breakout Board Schematic