4.1.2.1 Overview
The on-board debugger implements a composite USB device with a standard Communications Device Class (CDC) interface, which appears on the host as a virtual serial port. The CDC can be used to stream arbitrary data between the host computer and the target in both directions: All characters sent through the virtual serial port on the host computer will be transmitted as UART on the debugger’s CDC TX pin. The UART characters captured on the debugger’s CDC RX pin will be returned to the host computer through the virtual serial port.