3.2.7 GM02S Module

Sequans GM02S is a low-power consumption cellular module suitable for small form factor designs. The Monarch 2 GM02S is Sequans’ Single-SKU™ RF front end and this enables the use of the module in any band worldwide. An integrated EAL5+ secure enclave enables secure storage of SIM (iSIM).

The module is powered from the VCC_P2V5_P5V25 net and outputs 1.8V on the VCC_CELL_P1V8 net, which can be used to provide power for small devices up to 100mA maximum current draw. The VCC_CELL_P1V8 is routed as power for the eSIM footprint.
Warning: The I/O for the GM02S operates at 1.8V, with a maximum input of 3.3V. Any voltage exceeding 3.3V may damage the GM02S module.
The GM02S module’s power consumption varies depending on the state of the module:
  • Active/Standby mode – 30 mA
  • Light sleep mode – 200 µA
  • Deep sleep mode – 1 µA
Table 3-10. GM02S Connections
GM02S PinConnectionDescription
12 - Status LED/GPIO1Testpoint - TP204Status LED
13 - Power Save Status/GPIO2Testpoint - TP205Power Status
16 - RING0AVR128DB48 - PC6UART0 ring line
39 - ESIM DataeSIM footprintRouted to eSIM footprint
40 - ESIM CLK
41 - ESIM RST
42 - SIM CLKSIM card holderConnected to the SIM card holder
43 - SIM RST
44 - SIM Data
45 - SIM DetectPulled high when no SIM card is present, low when SIM is present
73 - SIM VCC1.8V supply for SIM card holder
46 - RESETENAVR128DB48 - PC5Module reset signal
66 - JTAG TMSJTAG pins are available on the bottom of the kit in a 10 pin testpoint array.JTAG interface for the GM02S
67 - JTAG TDI
68 - JTAG TDO
69 - JTAG TCK
70 - JTAG TRSTN
Info: The GM02S JTAG pins are routed out to a 50-mil test point array on the bottom of the board.
Figure 3-3. GM02S JTAG Test point Array