3.2.7.3 External Antenna
Included with the development board is a flexible antenna with a U.FL connector from Molex. The antenna is suitable for any band in the 824~960/1710~2170 MHz range.
Included with the development board is a flexible antenna with a U.FL connector from Molex. The antenna is suitable for any band in the 824~960/1710~2170 MHz range.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.