3 Detailed Use Cases
A collection of use cases for the Power Debugger are outlined here. Each use case sets out to solve a given problem in a certain scenario, and then provides a detailed account of how this can be achieved using the Power Debugger.
Low-Power (battery) Application
Different sleep modes of a basic low-power application are analyzed.
USB Application
Using the pass-through USB connection, the overall current consumption of a USB powered board is measured and analyzed.