The Power Debugger is equipped with two 50-mil
10-pin JTAG connectors. Both connectors are directly electrically connected, but conform to
two different pinouts; the AVR JTAG header and the ARM Cortex Debug header. The connector
should be selected based on the pinout of the target board, and not the target MCU type -
for example, a SAM device mounted in an AVR STK600 stack should use the AVR header.
The Power Debugger kit contains all necessary
cabling and adapters. An overview of connection options is shown.
Figure 2-1. Power Debugger Connection Options
The red wire marks pin 1 of the 10-pin 50-mil connector. Pin 1 of the 6-pin
100-mil connector is placed to the right of the keying when the connector is seen from
the cable. Pin 1 of each connector on the adapter is marked with a white dot. The figure
below shows the pinout of the debug cable. The connector marked A plugs into the debugger while the B
side plugs into the target board. Figure 2-2. Debug Cable Pinout
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.