6 Appendix B: Pinout Descriptions and Configuration Words
| Device | Package | Package Code | VDD | VSS | MCLR | ICSPCLK | ICSPDAT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| PIN | PIN | PIN | PORT | PIN | PORT | PIN | PORT | |||
|
PIC16F13113 PIC16F13114 PIC16F13115 | 8-Pin PDIP | P | 1 | 8 | 4 | RA3 | 6 | RA1 | 7 | RA0 |
| 8-Pin SOIC | SN | 1 | 8 | 4 | RA3 | 6 | RA1 | 7 | RA0 | |
| 8-Pin DFN | MF | 1 | 8 | 4 | RA3 | 6 | RA1 | 7 | RA0 | |
|
PIC16F13123 PIC16F13124 PIC16F13125 | 14-Pin PDIP | P | 1 | 14 | 4 | RA3 | 12 | RA1 | 13 | RA0 |
| 14-Pin SOIC | SL | 1 | 14 | 4 | RA3 | 12 | RA1 | 13 | RA0 | |
| 14-Pin TSSOP | ST | 1 | 14 | 4 | RA3 | 12 | RA1 | 13 | RA0 | |
| 16-Pin VQFN | MG | 16 | 13 | 3 | RA3 | 11 | RA1 | 12 | RA0 | |
|
PIC16F13143 PIC16F13144 PIC16F13145 | 20-Pin PDIP | P | 1 | 20 | 4 | RA3 | 18 | RA1 | 19 | RA0 |
| 20-Pin SOIC | SO | 1 | 20 | 4 | RA3 | 18 | RA1 | 19 | RA0 | |
| 20-Pin SSOP | SS | 1 | 20 | 4 | RA3 | 18 | RA1 | 19 | RA0 | |
| 20-Pin VQFN | REB | 18 | 17 | 1 | RA3 | 15 | RA1 | 16 | RA0 | |
|
Note: The
most current drawings are located in the Microchip
Packaging Specification, DS00000049
(http://www.microchip.com/packaging).
| ||||||||||