Description

The MCP14LH2106 and MCP14LH21064 are high-voltage, high-speed gate driver capable of driving N-channel MOSFETs and IGBTs in a high-side/low-side configuration. The high voltage process used enables the MCP14LH2106(4)'s high-side to switch to 600V in a bootstrap operation.

The MCP14LH2106(4) logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) for easy interfacing with controlling devices. The MCP14LH2106 is available in an SOIC-8 narrow package, while the MCP14LH21064 is available in an SOIC-14 narrow package and both operate over an extended −40°C to +125°C temperature range.