Features

  • Floating High-Side Driver in Bootstrap Operation to 600V
  • Drives Two N-channel MOSFETs or IGBTs in High-Side/Low-Side Configuration
  • Outputs Tolerant to Negative Transients
  • Wide Low-Side Gate Driver and Logic Supply: 10V to 20V
  • Wide Logic Supply Offset Voltage: −5V to 5V
  • Logic Inputs (HIN and LIN) 3.3V Capability
  • Schmitt Triggered Logic Inputs With Internal Pull Down
  • Undervoltage Lockout for High-Side and Low-Side Drivers
  • Available in Space-Saving SOIC-8 (MCP14LH2106) or SOIC-14 (MCP14LH21064) Package
  • Extended Temperature Range: −40°C to +125°C