44.6 Register Definitions: Operational Amplifier
Long bit name prefixes for the OPA peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| OPA1 | OPA1 |
| OPA2 | OPA2 |