44.6.4 OPAxCON3

Operational Amplifier Control Register 3
Name: OPAxCON3
Address: 0x122,0x12A

Bit 76543210 
 FMS[1:0]INTOE   PSS[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 7:6 – FMS[1:0] Feedback Mode Selection

ValueDescription
11Reserved
10Operational Amplifier Output Pin (OPAxOUT)
01VDD
00No Connection

Bit 5 – INTOE Internal Output Enable

ValueDescription
1Internal output is enabled/Primary output (OPAxOUT) is disabled
0Internal output is disabled/Primary output (OPAxOUT) is enabled

Bits 1:0 – PSS[1:0] Positive Source Selection

ValueDescription
11OPAxIN3+
10OPAxIN2+
01OPAxIN1+
00OPAxIN0+