Jump to main content
28.10.5 TxCLKCON
Timer Clock Source
Selection RegisterName: | TxCLKCON |
Address: | 0x321,0x32E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | CS[4:0] | |
Access | | | | R/W | R/W | R/W | R/W | R/W | |
Reset | | | | 0 | 0 | 0 | 0 | 0 | |
Bits 4:0 – CS[4:0] Timer Clock Source
Selection
Table 28-3. Clock Source
SelectionCS | Clock
Source |
---|
Timer2 | Timer4 |
---|
11111 - 10100 | Reserved |
10011 | CLC8_OUT |
10010 | CLC7_OUT |
10001 | CLC6_OUT |
10000 | CLC5_OUT |
01111 | CLC4_OUT |
01110 | CLC3_OUT |
01101 | CLC2_OUT |
01100 | CLC1_OUT |
01011 | ZCD_OUT |
01010 | NCO1_OUT |
01001 | CLKREF_OUT |
01000 | EXTOSC |
00111 | SOSC |
00110 | MFINTOSC (31.25 kHz) |
00101 | MFINTOSC
(500 kHz) |
00100 | LFINTOSC |
00011 | HFINTOSC |
00010 | FOSC |
00001 | FOSC/4 |
00000 | Pin
selected by T2INPPS | Pin
selected by T4INPPS |