Jump to main content
8.5.8 CONFIG8 Configuration Byte 8Note:
Selected SAF block size can be
bulk erased and self written if WRTSAF =
1; however SAF block size can only be bulk erased if
WRTSAF = 0.
Name: CONFIG8 Address: 0x300007
Bit 7 6 5 4 3 2 1 0 SAFSZ[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 1 1 1 1 1 1 1 1
Bits 7:0 – SAFSZ[7:0]
Storage Area Flash (SAF) Block Size Selection(1 )
Table 8-2. SAF Block Size WRTSAF SAFSZ[7:0] SAF Block Size Bulk Erase Self-write 11111
1111
SAF is disabled Yes Yes 11111
1110Last 128 words of PFM Yes Yes 11111
110xLast 256 words of PFM Yes Yes 11111
10xxLast 384 words of PFM Yes Yes 11111
0xxxLast 512 words of PFM Yes Yes 11110
xxxxLast 640 words of PFM Yes Yes 1110x
xxxxLast 768 words of PFM Yes Yes 110xx
xxxxLast 896 words of PFM Yes Yes 10xxx
xxxxLast 1024 words of PFM Yes Yes 01111
1111
SAF is disabled Yes No 01111
1110Last 128 words of PFM Yes No 01111
110xLast 256 words of PFM Yes No 01111
10xxLast 384 words of PFM Yes No 01111
0xxxLast 512 words of PFM Yes No 01110
xxxxLast 640 words of PFM Yes No 0110x
xxxxLast 768 words of PFM Yes No 010xx
xxxxLast 896 words of PFM Yes No 00xxx
xxxxLast 1024 words of PFM Yes No
Selected SAF block size can be
bulk erased and self written if WRTSAF =
1; however SAF block size can only be bulk erased if
WRTSAF = 0.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.