18.4.11 APMPERE2

Analog Peripheral Manager Peripheral End 2 Register
Note:
  1. Refer to the Operation with ADC section of the "APM - Analog Peripheral Manager" chapter for more information.
Name: APMPERE2
Address: 0x1D6

Bit 15141312111098 
 ZCDCMP2CMP1DAC3DAC2DAC1OPA2OPA1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TEMPADCAADCDFVR2FVR1BG   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – ZCD Zero-Cross Detect Peripheral End 2

ValueDescription
1 APM Control of ZCD Peripheral Enabled
0 APM Control of ZCD Peripheral Disabled

Bit 14 – CMP2 Comparator 2 Peripheral End 2

ValueDescription
1 APM Control of CMP2 Peripheral Enabled
0 APM Control of CMP2 Peripheral Disabled

Bit 13 – CMP1 Comparator 1 Peripheral End 2

ValueDescription
1 APM Control of CMP1 Peripheral Enabled
0 APM Control of CMP1 Peripheral Disabled

Bit 12 – DAC3 Digital-to-Analog Converter 3 Peripheral End 2

ValueDescription
1 APM Control of DAC3 Peripheral Enabled
0 APM Control of DAC3 Peripheral Disabled

Bit 11 – DAC2 Digital-to-Analog Converter 2 Peripheral End 2

ValueDescription
1 APM Control of DAC2 Peripheral Enabled
0 APM Control of DAC2 Peripheral Disabled

Bit 10 – DAC1 Digital-to-Analog Converter 1 Peripheral End 2

ValueDescription
1 APM Control of DAC1 Peripheral Enabled
0 APM Control of DAC1 Peripheral Disabled

Bit 9 – OPA2 Operational Amplifier 2 Peripheral End 2

ValueDescription
1 APM Control of OPA2 Peripheral Enabled
0 APM Control of OPA2 Peripheral Disabled

Bit 8 – OPA1 Operational Amplifier 1 Peripheral End 2

ValueDescription
1 APM Control of OPA1 Peripheral Enabled
0 APM Control of OPA1 Peripheral Disabled

Bit 7 – TEMP Temperature Indicator Peripheral End 2

ValueDescription
1 APM Control of Temperature Indicator Peripheral Enabled
0 APM Control of Temperature Indicator Peripheral Disabled

Bit 6 – ADCA  Analog-to-Digital Converter Peripheral End 2(1)

ValueDescription
1 APM Control of ADC Peripheral Enabled
0 APM Control of ADC Peripheral Disabled

Bit 5 – ADCD  Analog-to-Digital Converter Conversion Trigger End 2(1)

ValueDescription
1 APM Control of ADC Conversion Trigger Enabled
0 APM Control of ADC Conversion Trigger Disabled

Bit 4 – FVR2 Fixed Voltage Reference 2 Peripheral End 2

ValueDescription
1 APM Control of FVR2 Peripheral Enabled
0 APM Control of FVR2 Peripheral Disabled

Bit 3 – FVR1 Fixed Voltage Reference 1 Peripheral End 2

ValueDescription
1 APM Control of FVR1 Peripheral Enabled
0 APM Control of FVR1 Peripheral Disabled

Bit 2 – BG Band Gap Reference Peripheral End 2

ValueDescription
1 APM Control of BG Peripheral Enabled
0 APM Control of BG Peripheral Disabled
Refer to the Operation with ADC section of the "APM - Analog Peripheral Manager" chapter for more information.