13.12.11 SCANTRIG

Note:
  1. The number of implemented bits varies by device.
SCAN Trigger Selection Register
Name: SCANTRIG
Address: 0x361

Bit 76543210 
    TSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – TSEL[4:0] Scanner Data Trigger Input Selection

Table 13-3. Scanner Data Trigger Input Sources
TSEL ValueTrigger Input Sources
11111 - 10001—
10000CLC8_OUT
01111CLC7_OUT
01110CLC6_OUT
01101CLC5_OUT
01100CLC4_OUT
01011CLC3_OUT
01010CLC2_OUT
01001CLC1_OUT
01000TU16B_OUT
00111TU16A_OUT
00110TMR4_Postscaler_OUT
00101TMR3_OUT
00100TMR2_Postscaler_OUT
00011TMR1_OUT
00010TMR0_OUT
00001CLCKREF_OUT
00000LFINTOSC(1)
The number of implemented bits varies by device.