29.9.9 TUxyERS

External Input Selector
Note: This register is not available when the module is chained and operated as a Secondary module.
Name: TUxyERS

Bit 76543210 
    ERS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – ERS[4:0] External Reset Source Selector

Table 29-6. TUxyERS External Reset Sources
ERSExternal Reset Source Connection
TU16ATU16B
11111TU16ATMRL_Read or TU16ACRL_Read(1)TU16BTMRL_Read or TU16BCRL_Read(1)
11110TU16APRL_Write(1)TU16BPRL_Write(1)
11101 -11100Reserved
11011SPI1_SCK
11010I2C1_SCL
11001U2TX_Edge (Positive/Negative)
11000U2RX_Edge (Positive/Negative)
10111U1TX_Edge (Positive/Negative)
10110U1RX_Edge (Positive/Negative)
10101CLC8_OUT
10100CLC7_OUT
10011CLC6_OUT
10010CLC5_OUT
10001CLC4_OUT
10000CLC3_OUT
01111CLC2_OUT
01110CLC1_OUT
01101ZCD_OUT
01100CMP2_OUT
01011CMP1_OUT
01010NCO1_OUT
01001PWM3S1P2_OUT
01000PWM3S1P1_OUT
00111PWM2S1P2_OUT
00110PWM2S1P1_OUT
00101PWM1S1P2_OUT
00100PWM1S1P1_OUT
00011TU16B_OUTReserved
00010ReservedTU16A_OUT
00001TUIN1PPS
00000TUIN0PPS
Note:
  1. TUxyPRL_Write, TUxyTMRL_Read and TUxyCRL_Read are event triggers occurring when the indicated SFR is accessed.
Reset States: 
POR/BOR = 00000
All Other Resets = uuuuu
This register is not available when the module is chained and operated as a Secondary module.