8.7.1 Device ID
| Name: | DEVICEID |
| Address: | 0x3FFFFE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DEV[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | q | q | q | q | q | q | q | q | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEV[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | q | q | q | q | q | q | q | q | |
Bits 15:0 – DEV[15:0] Device ID
| Device | Device ID |
|---|---|
| PIC18F24Q71 | 7660h |
| PIC18F25Q71 | 76A0h |
| PIC18F26Q71 | 76E0h |
| PIC18F44Q71 | 77A0h |
| PIC18F45Q71 | 77E0h |
| PIC18F46Q71 | 7720h |
| PIC18F54Q71 | 7820h |
| PIC18F55Q71 | 7860h |
| PIC18F56Q71 | 7760h |