39.3 Register Definitions: FVR
Long bit name prefixes for the FVR peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bits Naming Conventions” chapter for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| FVR | FVR |