20.14.5 WPUx

Weak Pull-Up Register
Important:
  • The weak pull-up device is automatically disabled if the pin is configured as an output, but this register remains unchanged
  • If MCLRE = 1, the weak pull-up on MCLR pin is always enabled and the corresponding WPU bit is not affected
  • Refer to the “Pin Allocation Table” for details about pin availability per port
  • Unimplemented bits will read back as ‘0’
Name: WPUx

Bit 76543210 
 WPUx7WPUx6WPUx5WPUx4WPUx3WPUx2WPUx1WPUx0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUxn Weak Pull-up PORTx Control

ValueDescription
1

Weak pull-up enabled

0

Weak pull-up disabled

The weak pull-up device is automatically disabled if the pin is configured as an output, but this register remains unchanged If MCLRE = 1, the weak pull-up on MCLR pin is always enabled and the corresponding WPU bit is not affected Refer to the “Pin Allocation Table” for details about pin availability per port Unimplemented bits will read back as ‘0’