When addressing I/O Registers as data space using LD
and ST instructions, the provided offset must be used. When using the I/O specific
commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset
within 0x00 - 0x3F.
Name:
PINC
Offset:
0x26
Reset:
N/A
Property:
When addressing as I/O Register:
address offset is 0x06
Bit
7
6
5
4
3
2
1
0
PINC6
PINC5
PINC4
PINC3
PINC2
PINC1
PINC0
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
x
x
x
x
x
x
x
Bits 0, 1, 2, 3, 4, 5, 6 – PINC Port C Input Pins
Address
Writing to the pin
register provides toggle functionality for IO. Refer to Toggling the Pin.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.