When the respective bits are written to
logic one, the digital input buffer on the corresponding ADC pin is disabled. The
corresponding PIN Register bit will always read as zero when this bit is set. When an
analog signal is applied to the ADC7...0 pin and the digital input from this pin is not
needed, this bit should be written logic one to reduce power consumption in the digital
input buffer.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.