Figure 35-63. ATmega168PB: I/O Pin Pull-up
Resistor Current vs. Input Voltage (VCC = 1.8V)Figure 35-64. ATmega168PB: I/O Pin Pull-up
Resistor Current vs. Input Voltage (VCC = 2.7V)Figure 35-65. ATmega168PB: I/O Pin Pull-up
Resistor Current vs. Input Voltage (VCC = 5V)Figure 35-66. ATmega168PB: Reset Pull-up Resistor
Current vs. Reset Pin Voltage (VCC = 1.8V)Figure 35-67. ATmega168PB: Reset Pull-up Resistor
Current vs. Reset Pin Voltage (VCC = 2.7V)Figure 35-68. ATmega168PB: Reset Pull-up Resistor
Current vs. Reset Pin Voltage (VCC = 5V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.