19.3.4 Alternate Functions of Port E
The Port E pins with alternate functions are shown in this table:
| Port Pin | Alternate Function |
|---|---|
| PE3 |
ADC7 (ADC Input Channel 7) |
| PE2 |
ADC6 (ADC Input Channel 6) |
| PE1 | |
| PE0 |
ACO (AC Output Channel) |
The alternate pin configuration is as follows:
- ADC7 – Port E, Bit 3
- PE3 can also be used as ADC input Channel 7.
- ADC6 – Port E, Bit 2
- PE2 can also be used as ADC input Channel 6.
- Port E, Bit 1
- ACO – Port E, Bit 0
- PE0 can also be used as Analog Comparator output.
Table 19-13 relate the alternate functions of Port E to the overriding signals shown in Figure 19-5.
| Signal Name | PE3/ADC7 | PE2/ADC6 | PE1 | PE0/ACO |
|---|---|---|---|---|
| PUOE | 0 | 0 | 0 | aco_oe |
| PUOV | PORTE3 • PUD | PORTE2 • PUD | PORTE1 • PUD | PORTE0 • PUD |
| DDOE | 0 | 0 | 0 | aco_oe |
| DDOV | 0 | 0 | 0 | 0 |
| PVOE | 0 | 0 | 0 | aco_oe |
| PVOV | 0 | 0 | 0 | acompout |
| DIEOE | ADC7D | ADC6D | 0 | 0 |
| DIEOV | 0 | 0 | 0 | 0 |
| DI | ||||
| AIO | ADC7 INPUT | ADC6 INPUT | AC OUTPUT |