1.2.1 Single-ended Conversion Range
Single-ended conversion feeds the input channel directly to the conversion circuitry, as shown in the figure Figure 1-3 (A) above. The 10-bit ADC of the AVR therefore converts continuous input voltages from GND to VREF to discrete output values from 0 to 1023.
Any applied input voltage greater than the reference voltage VREF will return the maximum value (1023 using 10-bit ADC), and any negative input voltage will return 0.