50.5.2.2 Input AC Characteristics

The table below provides the input characteristics of the I/O lines when configured as a digital input. In particular, these values apply when the XIN input is used as a clock input of the device (main crystal oscillator set in Bypass mode). They do not apply for the XIN32 input which is designed for slow signals with frequencies up to 100 kHz. Parameters VIL and VIH are defined in Output DC Characteristics.

Table 50-12. Input AC Characteristics
SymbolParameterConditionsMinMaxUnits
fINInput frequency(1)–1050MHz
tINInput period–20100ns
DutyDuty cycle–4060%
tHIGHTime at high level–860ns
tLOWTime at low level–860ns
tRRise time––10ns
tFFall time––10ns
Note:
  1. The maximum input frequency may be limited by the peripheral receiving this signal.
Figure 50-5. Digital Input AC Characteristics