1.2.3 Command Processor System Service
The Command Processor System Service Library is a collection of operations specific to supporting user input commands. It provides the developer with simple APIs to implement a command console.
The commands can be uniquely native to each client service and can be dynamically added. The library can support multiple client services at once.