1.2.2 Cache System Service
The Cache system service uses either CMSIS Cache interfaces or the device specific Cache Peripheral interfaces based on the device selection to perform the Data and Instruction Cache operations. It provides interface to Enable, Disable, Clean, Invalidate Data and Instruction Cache.
Abstraction Model
This library provides an abstraction of the Cache subsystem that is used by device drivers, middleware libraries and applications to perform Cache maintenance operations.

Library Interface
Cache system service provides the following interfaces:
Functions
| Name | Description |
|---|---|
| SYS_CACHE_EnableCaches | Enables both Instruction and Data Caches |
| SYS_CACHE_DisableCaches | Disables both Instruction and Data Caches |
| SYS_CACHE_EnableICache | Enable Instruction Cache |
| SYS_CACHE_DisableICache | Disable Instruction Cache |
| SYS_CACHE_InvalidateICache | Invalidate Instruction Cache |
| SYS_CACHE_EnableDCache | Enable Data Cache |
| SYS_CACHE_DisableDCache | Disable Data Cache |
| SYS_CACHE_InvalidateDCache | Invalidate Data Cache |
| SYS_CACHE_CleanDCache | Clean Data Cache |
| SYS_CACHE_CleanInvalidateDCache | Clean and Invalidate Data Cache |
| SYS_CACHE_InvalidateDCache_by_Addr | Invalidate Data Cache by address |
| SYS_CACHE_CleanDCache_by_Addr | Data Cache Clean by address |
| SYS_CACHE_CleanInvalidateDCache_by_Addr | Data Cache Clean and Invalidate by address |