1.2.11 Time System Service
The Timer System Service Library is capable of providing periodic or one-shot alarm and delays to the user. It uses a hardware timer peripheral library for providing it is timing services.
Key features:
Periodic notifications
One-shot/single notification
Delays
Support for both Tick-based and Tick-less modes
Tick-less mode: Instead of getting interrupted from the hardware timer periodically, the Time System Service manages the hardware timer so as to generate an interrupt only when required and at appropriate times.
Tick-based mode: A periodic interrupt is generated by the hardware timer. The tick-rate is configurable by the user and defines the resolution for all the timers.