1.5 Third-Party Products
MPLAB Harmony is a flexible, abstracted, fully integrated firmware development platform for PIC32 and SAM microcontrollers, which enables seamless integration of third-party solutions, such as RTOS, Middleware, Drivers, and so on, into the software framework.
Important Licensing Information
FreeRTOS: Refer Source code and licensing information at CMSIS-FreeRTOS
Micrium OS III: To obtain the source code and proper licensing agreement go to the Micriµm website Micrium OS III
Azure RTOS ThreadX: Refer Source code and licensing information at Azure RTOS ThreadX
Mbed OS RTOS: Refer Source code and licensing information at Mbed OS RTOS
Software License Agreement
Refer to the MPLAB Harmony Integrated Software Framework Software License Agreement for complete
licensing information. A copy of this agreement is available in the
<install-dir>/doc folder of the MPLAB Harmony installation.
Third-Party RTOS
| RTOS | Description |
|---|---|
| FreeRTOS | FreeRTOS is a real-time operating system kernel for embedded devices |
| Micrium OS III | Micrium OS III is a preemptive, highly portable, and scalable real-time kernel |
| Azure RTOS ThreadX | Azure RTOS ThreadX is an advanced real-time operating system (RTOS) designed specifically for deeply embedded applications |
| Mbed OS RTOS | Mbed OS RTOS includes an RTX and all RTOS APIs |