1.5.4 Mbed OS RTOS
Arm Mbed OS is an open-source embedded operating system designed specifically for the "things" in the Internet of Things. It includes all the features the user needs to develop a connected product based on an Arm Cortex-M microcontroller, including security, connectivity, an RTOS and drivers for sensors and I/O devices.
More Information
For more information, read the related documentation, which is available at: https://github.com/ARMmbed/mbed-os. Additional information is also available at: https://rtos.com/platform/microchip-technology-inc and from the Microchip Third-Party RTOS web page: http://www.microchip.com/devtoolthirdparty/.
Demonstrations
See Mbed OS RTOS Applications at Mbed OS RTOS Applications.