1.4.3 Configuring the Library

The OSAL can be configured through the MCC. The following figure shows the MCC configuration window for configuring the OSAL and a brief description of various configuration options.

The OSAL can be enabled by the user in two ways:

  • User can manually enable OSAL which is part of Harmony Core component.

  • OSAL will get auto enabled and set to "BareMetal" when Middleware or any Driver is instantiated. If any Third-Party Library, i.e., RTOS is added then the respective OSAL Layer code will get generated.

    • For instance, if user instantiates FreeRTOS, then OSAL is set to FreeRTOS and osal_freertos.c code will get generated during code generation.