11 Revision History
Revision B (January 2021)
Replaced terminology "Master" and "Slave" with "Host" and "Client" respectively. Updated SOT23 and UDFN package drawings. Removed WLCSP product offering.
Revision A (June 2018)
Updated to the Microchip template. Microchip DS20006022 replaces Atmel document 8800. Updated Part Marking Information. Updated the "Software Reset" section. Added ESD rating. Removed lead finish designation. Updated trace code format in package markings. Updated section content throughout for clarification. Updated the 5TS1 SOT23 and 8U3-1 VFBGA package drawings. Updated the PDIP, SOIC, TSSOP and UDFN package drawings to Microchip format.
Atmel Document 8880 Revision G (January 2017)
Updated Power On Requirements and Reset Behavior section
Atmel Document 8880 Revision F (December 2016)
- Moved backside mark (YMXX) to front side line2.
- Added @ = Country of Assembly
Atmel Document 8880 Revision E (January 2016)
Updated the 8MA2 and 4U-4 package drawings.
Atmel Document 8880 Revision D (April 2015)
Added part number AT24C08D-UUM1B-T to the ordering information section. Updated the 8S1 package drawing.
Atmel Document 8880 Revision C (January 2015)
Added 100 kHz timing set for reference, the UDFN extended quantity option, and the figure for “System Configuration Using 2-Wire Serial EEPROMs”. Updated the package outline drawings and the ordering information section.
Atmel Document 8880 Revision B (April 2014)
Grammatical corrections, corrected standby current from 1 μA to 0.8 μA in the features list, and refined sections “Current Address Read”, “Random Read”, “Sequential Read”, and “Device Reset”. Updated data sheet status from preliminary to complete release.
Atmel Document 8880 Revision A (February 2014)
Initial release of this document.