Jump to main content
Features
- Low-Voltage Operation:
- Internally Organized as 1,024 x 8 (8K)
- Industrial Temperature Range: -40°C to
+85°C
- I2C-Compatible (Two-Wire)
Serial Interface:
- 100 kHz Standard Mode, 1.7V to 3.6V
- 400 kHz Fast Mode, 1.7V to 3.6V
- 1 MHz Fast Mode Plus (FM+),
2.5V to 3.6V
- Schmitt Triggers, Filtered Inputs for
Noise Suppression
- Bidirectional Data Transfer Protocol
- Write-Protect Pin for Full Array Hardware Data Protection
- Ultra Low Active Current (1 mA maximum) and Standby Current (0.8 μA maximum)
- 16-Byte Page Write Mode:
- Partial page writes
allowed
- Random and Sequential Read Modes
- Self-Timed Write Cycle within 5 ms Maximum
- ESD Protection >
4,000V
- High Reliability:
- Endurance: 1,000,000 write
cycles
- Data retention: 100
years
- Green Package Options
(Lead-free/Halide-free/RoHS compliant)
- Die Sale Options: Wafer Form and
Bumped Wafers