2.3 Hardware Requirements
The hardware development boards supported by Harmony 3 Smart Energy applications are as follows:
Connected to:
- PL460-EK for PLC communications
- ATREB215-XPRO-A for RF communications
The Demo Application built and tested on this Getting Started guide uses a set of (PIC32CXMTG-EK + PL460-EK + ATREB215-XPRO-A) boards.
Refer to the User guide of these development boards for more details.