2.10 Interrupt Configuration
- Start NVIC Configuration from Plugins drop-down menu
Figure . Start NVIC Configuration 
- The needed interrupts are already enabled, but some priorities have to be increased, as seen in the following figures:
Figure . Interrupt Priorities (1) 
Figure . Interrupt Priorities (2)