1.3.3 G3 MAC Common Module

The G3 MAC Common module contains the resources that are shared between the PLC and RF MACs. It stands to avoid duplicates between layers and provide a common space for such resources.

It is located under the MAC Wrapper, and as stated in G3 MAC Wrapper documentation, it is not intended to be accessed directly, instead, MAC Wrapper API has to be used to access MAC Common resources.

Figure 1-22. MAC Common Access Through Wrapper