1.3.5 G3 MAC RF Module

The G3 MAC RF module is in charge of managing the RF interface. It relies on MAC Common to store some of its resources (those shared with MAC PLC).

It is located under the MAC Wrapper, and as stated in G3 MAC Wrapper documentation, it is not intended to be accessed directly, instead, MAC Wrapper API has to be used to access MAC RF resources.

Figure 1-24. MAC RF Access Through Wrapper