1.3.4 G3 MAC PLC Module

The G3 MAC PLC module is in charge of managing the PLC interface. It relies on MAC Common to store some of its resources (those shared with MAC RF).

It is located under the MAC Wrapper, and as stated in G3 MAC Wrapper documentation, it is not intended to be accessed directly, instead, MAC Wrapper API has to be used to access MAC PLC resources.

Figure 1-23. MAC PLC Access Through Wrapper