1.5.3.7 PAL_RF_TxCancel Function
C
void PAL_RF_TxCancel(PAL_RF_HANDLE handle, PAL_RF_TX_HANDLE txHandle);
Summary
Allows a client to cancel a previously requested transmission.
Description
This routine allows a client to cancel a previously requested transmission.
Precondition
PAL_RF_HandleGet must have been called to obtain a valid RF PAL handle.
PAL_RF_TxRequest must have been called to obtain a valid transmission handle.
Parameters
| Param | Description |
|---|---|
| handle | A valid handle, returned from PAL_RF_HandleGet |
| txHandle | A valid transmission handle, returned from PAL_RF_TxRequest |
Returns
None.
Example
PAL_RF_HANDLE palRfHandle; // returned from PAL_RF_HandleGet PAL_RF_TX_HANDLE txReqHandle; // returned from PAL_RF_TxRequest PAL_RF_TxCancel(palRfHandle, txReqHandle);
Remarks
If transmission has already started it will be aborted before completion.