1.5.3.23 PAL_RF_RX_PARAMETERS Struct

C

typedef struct
{
    /* RX time (PPDU start), referred to system 64-bit time counter */
    uint64_t timeIniCount;

    /* RX time (PPDU end), referred to system 64-bit time counter */
    uint64_t timeEndCount;

    /* RSSI in dBm */
    int8_t rssi;

    /* Correct FCS flag */
    bool fcsOk;

} PAL_RF_RX_PARAMETERS;

Summary

Defines the data reported in RF PAL RX indication.

Description

This data type defines the data reported in the RF PAL receive indication through PAL_RF_DataIndication callback.

Remarks

None.