4.3.1 SAMA5D2-SOM1-EK1 Platform
The user can access the serial console through micro-USB port J10. There is an Embedded Debugger (EDBG) chip on the evaluation kit acts as a serial-to-USB converter and is loaded with a firmware that can communicate via USB-CDC protocol.
The serial communication parameters are as follows:
|
Function |
Settings |
|---|---|
Baud rate | 115200 |
Data | 8-bit |
Parity | None |
Stop | 1-bit |
Flow control | None |