4.2.1 SAMA5D2-SOM1-EK1 Platform
To prepare the platform for evaluation, perform the following steps:
- Insert the WILCS02-SD board into the SD card slot of the SAMA5D2-SOM1-EK1.
- Insert the SD card into the micro-SD cards slot of the SAMA5D2-SOM1-EK1.
- Power on the board by connecting USB cable to micro-USB port J10 of the board.