5.1 Multiplexed Signals
| VQFN 24-Pin | VQFN 20-Pin | SOIC 20-Pin | SOIC 14-Pin | Pin Name (1,2) | Other/Special | ADC0 | PTC(4) | AC0 | DAC0 | USART0 | SPI0 | TWI0 | TCA0 | TCB0 | TCD0 | CCL |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 23 | 19 | 16 | 10 | PA0 | RESET/ UPDI | AIN0 | LUT0-IN0 | |||||||||
| 24 | 20 | 17 | 11 | PA1 | AIN1 | TxD(3) | MOSI | SDA(3) | LUT0-IN1 | |||||||
| 1 | 1 | 18 | 12 | PA2 | EVOUT0 | AIN2 | RxD(3) | MISO | SCL(3) | LUT0-IN2 | ||||||
| 2 | 2 | 19 | 13 | PA3 | EXTCLK | AIN3 | XCK(3) | SCK | WO3 | |||||||
| 3 | 3 | 20 | 14 | GND | ||||||||||||
| 4 | 4 | 1 | 1 | VDD | ||||||||||||
| 5 | 5 | 2 | 2 | PA4 | AIN4 | X0/Y0 | XDIR(3) | SS | WO4 | WOA | LUT0-OUT | |||||
| 6 | 6 | 3 | 3 | PA5 | AIN5 | X1/Y1 | OUT | WO5 | WO | WOB | ||||||
| 7 | 7 | 4 | 4 | PA6 | AIN6 | X2/Y2 | AINN0 | OUT | ||||||||
| 8 | 8 | 5 | 5 | PA7 | AIN7 | X3/Y3 | AINP0 | LUT1-OUT | ||||||||
| 9 | PB7 | |||||||||||||||
| 10 | PB6 | |||||||||||||||
| 11 | 9 | 6 | PB5 | CLKOUT | AIN8 | AINP1 | WO2(3) | |||||||||
| 12 | 10 | 7 | PB4 | AIN9 | AINN1 | WO1(3) | LUT0-OUT(3) | |||||||||
| 13 | 11 | 8 | 6 | PB3 |
TOSC1 | RxD | WO0(3) | |||||||||
| 14 | 12 | 9 | 7 | PB2 | TOSC2, EVOUT1 | TxD | WO2 | |||||||||
| 15 | 13 | 10 | 8 | PB1 | AIN10 | X4/Y4 | XCK | SDA | WO1 | |||||||
| 16 | 14 | 11 | 9 | PB0 | AIN11 | X5/Y5 | XDIR | SCL | WO0 | |||||||
| 17 | 15 | 12 | PC0 | SCK(3) | WO(3) | WOC | ||||||||||
| 18 | 16 | 13 | PC1 | MISO(3) | WOD | LUT1-OUT(3) | ||||||||||
| 19 | 17 | 14 | PC2 | EVOUT2 | MOSI(3) | |||||||||||
| 20 | 18 | 15 | PC3 | SS(3) | WO3(3) | LUT1-IN0 | ||||||||||
| 21 | PC4 | WO4(3) | LUT1-IN1 | |||||||||||||
| 22 | PC5 | WO5(3) | LUT1-IN2 |
Note:
- Pin names are of type Pxn, with x being the PORT instance (A, B) and n the pin number. The notation for signals is PORTx_PINn. All pins can be used as event input.
- All pins can be used for external interrupt, where pins Px2 and Px6 of each port have full asynchronous detection.
- Alternate pin positions. For selecting the alternate positions, refer to section PORTMUX - Port Multiplexer.
- PTC is only available in devices with 8 KB Flash or more. Every PTC line can be configured as X- or Y-line.