10.3.4 Clock Sources
All internal clock sources are automatically enabled when they are requested by a
                                    peripheral. The crystal oscillator, based on an external
                                    crystal, must be enabled by writing a '1' to
                                    the ENABLE bit in the 32.768 kHz Crystal Oscillator Control A
                                    (CLKCTRL.XOSC32KCTRLA) register before it can serve as a clock
                                    source. 
The respective Oscillator Status bits in the Main Clock Status (CLKCTRL.MCLKSTATUS) register indicate whether the clock source is running and stable.