22.5.13 Fault Control
| Name: | FAULTCTRL |
| Offset: | 0x12 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPDEN | CMPCEN | CMPBEN | CMPAEN | CMPD | CMPC | CMPB | CMPA | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – CMPEN Compare x Enable
This bit field enables compare as output on the pin. This bit field is reset to
‘0’ after a Power-On Reset. At any other reset, the content
is kept but during the reset sequence loaded from the TCD Configuration
(FUSE.TCDCFG) fuse.
Bits 0, 1, 2, 3 – CMP Compare x Value
This bit field sets the default state from Reset, or when an input event triggers
a fault causing changes to the output. This bit field is reset to
‘0’ after a Power-On Reset. At any other reset, the content
is kept but during the reset sequence loaded from the TCD Configuration
(FUSE.TCDCFG) fuse.