Jump to main content
         
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                            
                         
                    
                    
                    
                        
                            
                                 
                         
                        
                        
                        
  37.7 AC
    Characteristics 
  
    
    Figure 37-53. Hysteresis vs. VCM  - 10 mV
          (VDD  = 5V)  Figure 37-54. Hysteresis vs. VCM  - 10 mV to
        50 mV (VDD  = 5V, T = 25°C)  Figure 37-55. Offset vs. VCM  - 10 mV
          (VDD  = 5V)  Figure 37-56. Offset vs. VCM  - 10 mV to 50
        mV (VDD  = 5V, T = 25°C)  Figure 37-57. Propagation Delay vs. VCM 
        LPMODE Enabled, Falling Positive Input, VOD  = 25 mV (T = 25°C)  Figure 37-58. Propagation Delay vs. VCM 
        LPMODE Enabled, Rising Positive Input, VOD  = 30 mV (T = 25°C)  Figure 37-59. Propagation Delay vs. VCM 
        LPMODE Disabled, Falling Positive Input, VOD  = 30 mV (T = 25°C)  Figure 37-60. Propagation Delay vs. VCM 
        LPMODE Disabled, Rising Positive Input, VOD  = 30 mV (T = 25°C)   
  
                    
                 
             
            
            
            
          
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.