7.1 Peripheral Address Map
The address map shows the base address for each peripheral. For a complete register description and summary for each peripheral, refer to the respective sections.
| Base Address | Name | Description |
|---|---|---|
| 0x0000 | VPORTA | Virtual Port A |
| 0x0004 | VPORTB | Virtual Port B |
| 0x0008 | VPORTC | Virtual Port C(1) |
| 0x001C | GPIO | General Purpose I/O registers |
| 0x0030 | CPU | CPU |
| 0x0040 | RSTCTRL | Reset Controller |
| 0x0050 | SLPCTRL | Sleep Controller |
| 0x0060 | CLKCTRL | Clock Controller |
| 0x0080 | BOD | Brown-out Detector |
| 0x00A0 | VREF | Voltage Reference |
| 0x0100 | WDT | Watchdog Timer |
| 0x0110 | CPUINT | Interrupt Controller |
| 0x0120 | CRCSCAN | Cyclic Redundancy Check Memory Scan |
| 0x0140 | RTC | Real-Time Counter |
| 0x0180 | EVSYS | Event System |
| 0x01C0 | CCL | Configurable Custom Logic |
| 0x0200 | PORTMUX | Port Multiplexer |
| 0x0400 | PORTA | Port A Configuration |
| 0x0420 | PORTB | Port B Configuration |
| 0x0440 | PORTC | Port C Configuration(1) |
| 0x0600 | ADC0 | Analog-to-Digital Converter 0/Peripheral Touch Controller |
| 0x0670 | AC0 | Analog Comparator 0 |
| 0x0680 | DAC0 | Digital-to-Analog Converter 0 |
| 0x0800 | USART0 | Universal Synchronous Asynchronous Receiver Transmitter 0 |
| 0x0810 | TWI0 | Two-Wire Interface 0 |
| 0x0820 | SPI0 | Serial Peripheral Interface 0 |
| 0x0A00 | TCA0 | Timer/Counter Type A 0 |
| 0x0A40 | TCB0 | Timer/Counter Type B 0 |
| 0x0A80 | TCD0 | Timer/Counter Type D 0 |
| 0x0F00 | SYSCFG | System Configuration |
| 0x1000 | NVMCTRL | Nonvolatile Memory Controller |
| 0x1100 | SIGROW | Signature Row |
| 0x1280 | FUSES | Device-specific fuses |
| 0x1300 | USERROW | User Row |
Note:
- The availability of this register depends on the device pin count. PORTC/VPORTC is available for devices with 20 pins or more.