38.1 Product Information
Note: For the latest information on available
ordering codes, refer to the ATtiny417/814/816/817 Silicon
Errata and Data Sheet Clarification (www.microchip.com/DS80000934) found on the
product page.
| Ordering Code(1) | Flash/SRAM | Pin Count | Max. CPU Speed | Supply Voltage | Package Type(2,3) | Temperature Range |
|---|---|---|---|---|---|---|
| ATtiny417-MNR | 4 KB/256B | 24 | 20 MHz | 1.8V-5.5V | VQFN | -40°C to +105°C |
| ATtiny417-MN | 4 KB/256B | 24 | 20 MHz | 1.8V-5.5V | VQFN | -40°C to +105°C |
| ATtiny417-MFR | 4 KB/256B | 24 | 16 MHz | 2.7V-5.5V | VQFN | -40°C to +125°C |
| ATtiny417-MF | 4 KB/256B | 24 | 16 MHz | 2.7V-5.5V | VQFN | -40°C to +125°C |
| ATtiny814-SSNR | 8 KB/512B | 14 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny814-SSN | 8 KB/512B | 14 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny814-SSFR | 8 KB/512B | 14 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny814-SSF | 8 KB/512B | 14 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny816-MNR | 8 KB/512B | 20 | 20 MHz | 1.8V-5.5V | VQFN | -40°C to +105°C |
| ATtiny816-MN | 8 KB/512B | 20 | 20 MHz | 1.8V-5.5V | VQFN | -40°C to +105°C |
| ATtiny816-MFR | 8 KB/512B | 20 | 16 MHz | 2.7V-5.5V | VQFN | -40°C to +125°C |
| ATtiny816-MF | 8 KB/512B | 20 | 16 MHz | 2.7V-5.5V | VQFN | -40°C to +125°C |
| ATtiny816-SNR | 8 KB/512B | 20 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny816-SN | 8 KB/512B | 20 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny816-SFR | 8 KB/512B | 20 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny816-SF | 8 KB/512B | 20 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny817-MNR | 8 KB/512B | 24 | 20 MHz | 1.8V-5.5V | VQFN | -40°C to +105°C |
| ATtiny817-MN | 8 KB/512B | 24 | 20 MHz | 1.8V-5.5V | VQFN | -40°C to +105°C |
| ATtiny817-MFR | 8 KB/512B | 24 | 16 MHz | 2.7V-5.5V | VQFN | -40°C to +125°C |
| ATtiny817-MF | 8 KB/512B | 24 | 16 MHz | 2.7V-5.5V | VQFN | -40°C to +125°C |
Note:
- Pb-free packaging complies with the European Directive for Restriction of Hazardous Substances (RoHS directive). Also, it is Halide free and fully Green.
- Available in Tape & Reel, Tube or Tray packing media.
- Package outline drawings can be found in section Package Drawings.