29.1 Features
- 50 ns Response Time for Supply Voltage Above 2.7V
- Zero-Cross Detection
- Selectable Hysteresis:- None
- 10 mV
- 25 mV
- 50 mV
 
- Analog Comparator Output Available on Pin
- Comparator Output Inversion Available
- Flexible Input Selection:- Up to two positive pins
- Up to two negative pins
- Output from the DAC
- Internal reference voltage
 
- Interrupt Generation On:- Rising edge
- Falling edge
- Both edges
 
- Event
               Generation:- Comparator output