33.3.3.1 LDS - Load Data from Data
        Space Using Direct Addressing
The LDS instruction is used to load data from the system bus into
            the PHY layer shift register for serial readout. The LDS instruction is
            based on direct addressing, and the address must be given as an operand to the
            instruction for the data transfer to start. The maximum supported size for the address
            and data is 32 bits. The LDS instruction supports repeated memory
            access when combined with the REPEAT instruction.
After issuing the LDS instruction, the number of desired
            address bytes, as indicated by the Size A field followed by the output data size, which
            is selected by the Size B field, must be transmitted. The output data is issued after
            the specified Guard Time (GT). When combined with the REPEAT
            instruction, the address must be sent in for each iteration of the repeat, meaning after
            each time the output data sampling is done. There is no automatic address increment when
            using REPEAT with LDS, as it uses a direct addressing
            protocol.
LDS Instruction
                OperationWhen the instruction is decoded, and the address byte(s) are received as dictated by the decoded instruction, the DL layer will synchronize all required information to the ACC layer, which will handle the bus request and synchronize data buffered from the bus back again to the DL layer. This will create a synchronization delay that must be taken into consideration upon receiving the data from the UPDI.